High-purity PFA fitting

GEMÜ FPP FlareStar

PFA threaded plug with external thread and hexagonal head for secure sealing in pure and chemically resistant systems.

Sealing plug for pipe with male NPT thread

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
PFA threaded plug with external thread and hexagonal head for secure sealing in pure and chemically resistant systems.

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/8'' to 1''
Connection types
NPT thread
Materials
PFA

Downloads

4 Results
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE

  • Data sheet GEMÜ FlareStar

    pdf (2 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN