Straight adapter with welding socket and NPT female thread
Product information
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Key features
Suitable for high-purity media
Sizes from ¼ to 2
Flexibility thanks to a wide range of designs and connection types
Easy handling thanks to service tools
Space-saving use thanks to Space Saver design
High reliability thanks to proven sealing principle
Technical details
Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Butt weld spigot
Female thread
Materials
PFA
Convenient online ordering
Online shop
Discover our product range with real-time prices, stock availability, and delivery times. Order the components you need easily online and benefit from an efficient procurement process.