High-purity PFA fitting

GEMÜ FWRT FlareStar

T-piece fitting made of white plastic with three smooth pipe connections for secure branch connections in industrial applications.,T-piece fitting made of white plastic with three smooth pipe connections for secure branch connections in industrial applica

T-piece reduction with welding socket

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
T-piece fitting made of white plastic with three smooth pipe connections for secure branch connections in industrial applications.,T-piece fitting made of white plastic with three smooth pipe connections for secure branch connections in industrial applica

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Butt weld spigot
Materials
PFA

Downloads

4 Results
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE

  • Data sheet GEMÜ FlareStar

    pdf (2 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN