High-purity PFA fitting

GEMÜ FWSR FlareStar

Straight connector made of white plastic with two smooth hose nozzle connections for secure hose connections in industrial applications.,Straight connector made of white plastic with two smooth hose nozzle connections for secure hose connections in indust

Straight reduction with welding socket

Product information

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

Key features

  • Suitable for high-purity media
  • Sizes from ¼ to 2
  • Flexibility thanks to a wide range of designs and connection types
  • Easy handling thanks to service tools
  • Space-saving use thanks to Space Saver design
  • High reliability thanks to proven sealing principle
Straight connector made of white plastic with two smooth hose nozzle connections for secure hose connections in industrial applications.,Straight connector made of white plastic with two smooth hose nozzle connections for secure hose connections in indust

Technical details

Parameters
Value
Operating pressure
0 to 6 bar
Nominal sizes
DN 1/4'' to 2''
Connection types
Butt weld spigot
Materials
PFA

Downloads

4 Results
  • Datenblatt-FlareStar-de-gemue

    pdf (2 MB) -
    DE

  • Data sheet GEMÜ FlareStar

    pdf (2 MB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN