Ultra-high purity PFA fitting

GEMÜ NRST Nexus Connect®

Nexus Connect SpaceSaver angle fitting made of PFA for confined spaces in cleanroom environments.,Nexus Connect SpaceSaver angle fitting made of PFA for confined spaces in cleanroom environments.,Nexus Connect SpaceSaver angle fitting made of PFA for conf

T-piece reducer with Nexus Connect® connection and Space Saver

Product information

The T-piece reducers with Nexus Connect® connection and Space Saver have been developed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
Nexus Connect SpaceSaver angle fitting made of PFA for confined spaces in cleanroom environments.,Nexus Connect SpaceSaver angle fitting made of PFA for confined spaces in cleanroom environments.,Nexus Connect SpaceSaver angle fitting made of PFA for conf

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Nexus Connect®
Nexus Connect® SpaceSaver
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN