Ultra-high purity PFA fitting

GEMÜ NSRE Nexus Connect®

Angle reduction made of PFA with Nexus Connect and Space Saver for compact, tight pipe connections in sensitive applications.,Angle reduction made of PFA with Nexus Connect and Space Saver for compact, tight pipe connections in sensitive applications.,Ang

Angle reduction with Nexus Connect® connection and Space Saver

Product information

The elbow reducers with Nexus Connect® connection and Space Saver have been developed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
Angle reduction made of PFA with Nexus Connect and Space Saver for compact, tight pipe connections in sensitive applications.,Angle reduction made of PFA with Nexus Connect and Space Saver for compact, tight pipe connections in sensitive applications.,Ang

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Nexus Connect®
Nexus Connect® SpaceSaver
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN