Ultra-high purity PFA fitting

GEMÜ NSUT Nexus Connect®

Compact angle connector made of PFA with Nexus Connect SpaceSaver connection for precise media guidance in cleanroom systems.,Compact angle connector made of PFA with Nexus Connect SpaceSaver connection for precise media guidance in cleanroom systems.,Com

Straight connector with Nexus Connect® Space Saver

Product information

The straight connectors with Nexus Connect® Space Saver have been designed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
Compact angle connector made of PFA with Nexus Connect SpaceSaver connection for precise media guidance in cleanroom systems.,Compact angle connector made of PFA with Nexus Connect SpaceSaver connection for precise media guidance in cleanroom systems.,Com

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Nexus Connect® SpaceSaver
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN