Ultra-high purity PFA fitting

GEMÜ NWSA Nexus Connect®

NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.,NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.,NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.

Straight adapter with Nexus Connect® Space Saver and welding spigot

Product information

The straight adapters with Nexus Connect® Space Saver and welding spigots are designed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.,NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.,NWSA Nexus Connect hose connection with cylindrical body, shown in isolation.

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Butt weld spigot
Nexus Connect®
Nexus Connect® SpaceSaver
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN