Ultra-high purity PFA fitting

GEMÜ NXSU Nexus Connect®

NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isolation.,NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isolation.,NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isola

Straight connector with Nexus Connect® connection

Product information

The straight connectors with Nexus Connect® connection have been designed and manufactured to Fit-Line Global®'s high quality standards to ensure safe, reliable and leak-free connections. All wetted components are moulded from ultra-high purity PFA material and are cleaned using a patented 5-stage washing system in a certified class 1000 clean room.

Key features

  • Alle Größen von 1/4 bis 1 Zoll sind für 200 °C (392 °F) ausgelegt
  • Easy assembly thanks to an integrated gauge ring, which ensures the correct tightening torque for repeated assembly
  • Semi 57-0120 konform
NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isolation.,NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isolation.,NXSU Nexus Connect transition fitting with cylindrical plug shape, shown in isola

Technical details

Parameters
Value
Operating pressure
0 to 8,28 bar
Nominal sizes
DN 1/4'' to 1''
Connection types
Nexus Connect®
Materials
PFA

Downloads

2 Results
  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN