Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Single-Use multi-port valve blocks

SECURE. FLEXIBLE. PROCESS-ORIENTED.

Single-Use technologies have become indispensable in today's medical and pharmaceutical engineering. With GEMÜ SUMONDO Multiport, GEMÜ offers you greater flexibility, effectiveness, and safety in your production campaigns.

The GEMÜ SUMONDO Technology

With GEMÜ SUMONDO multiport solutions, the actuator unit remains permanently installed in the system. The medium is hermetically sealed from the actuator thanks to the proven GEMÜ SUMONDO operating technology. Unlike a conventional M-block diaphragm valve, the two components that come into contact with the medium (valve body and diaphragm) are welded together. This creates the central component, the Single-Use valve body, which is separated from the actuator and disposed of after use.

Body for GEMÜ SUMONDO multiport valve

GEMÜ KSUBH SUMONDO, GEMÜ KSUBA SUMONDO (single-use)

GEMÜ SUMONDO multiport technology brings the well-known advantages of multiport solutions to the world of Single-Use. Here, multiple valve seats are realized in the smallest of spaces, with minimal hold-up volume and maximum safety. Unlike conventional M-block diaphragm valves, the components that come into contact with the media, the block and the diaphragm, are welded together. This process, which has already been proven in single-use GEMÜ SUMONDO diaphragm valves, also enables the creation of a hermetically sealed media area, which is essential for Single-Use applications.

  • Single-use M-block made from polypropylene (medical grade)

  • Welded TPE diaphragms – hermetic separation between medium and actuator

  • Customized designs and functions possible

  • Simple operation and fast replacement of the disposable item

  • Mechanically stable block and diaphragm material that is suitable for irradiation

  • Conformities for purity, safety, physical and chemical stability, and manufacturing in compliance with GMP

  • Delivery of the actuator unit with seal to the plant

Technical Details

Media temperature5 to 40 °C
Ambient temperature0 to 40 °C
Operating pressure0 to 6 bar
Nominal sizesDN 6 to 25
Connection typesClamp | Hose barb
Body materialsPP-H, natural
Diaphragm materialsTPE

Download

  • Data sheet PSUA / KSUBA SUMONDO

    pdf, 2.51 MB, en

  • Operating instructions PSUA / KSUBA SUMONDO

    pdf, 4.29 MB, en

  • Specification sheet

    pdf, 1.08 MB, en

  • Data sheet PSUH / KSUBH SUMONDO

    pdf, 2.42 MB, en

  • Operating instructions PSUH / KSUBH SUMONDO

    pdf, 3.61 MB, en

Four steps to the right solution

Understand requirements. Develop solutions. Deliver results.

To ensure that a single-use solution not only works but also fits seamlessly into your process, clarity, communication, and a common approach are essential. In four coordinated steps, we accompany you from the initial idea to the ready-to-use assembly—transparently and as a partner.

Single-Use multi-port valve blocks

Safe. Compact. Well thought-out.

Other single-use products

Safe. Efficient. Future-proof.

When maximum safety through the avoidance of cross-contamination and an efficient system design are key, our single-use portfolio is the ideal choice.

What makes working with us special

Your solution. Our commitment.

You might also be interested in