Single-Use valves/components

If cross-contamination must be avoided or a simplified system design is required, Single-Use valves and components are used. With Single-Use diaphragm valves, the valve body is separated from the actuator and disposed of after a Single-Use. In contrast, the actuator remains in the system for multiple use.
Three GEMÜ single-use valves with different actuator solutions.