Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrically actuated metal pilot solenoid valve

GEMÜ 8303

Pilot valve with brass housing and black electric actuator for precise control of pneumatic or hydraulic systems in industrial applications.

3/2-way pilot valve made of stainless steel or aluminium for direct mounting

Product information

The GEMÜ 8303 3/2-way pilot solenoid valve requires differential pressure. The housing is made from aluminium or stainless steel. The plastic encapsulated coil is detachable.

Key features

  • Standard silenced venting
  • Optional installation position
  • Simple coil replacement without tools (Click-on®)
  • The solenoid can be replaced without removing the valve body from the piping
  • Solenoid coil universally rotatable
Pilot valve with brass housing and black electric actuator for precise control of pneumatic or hydraulic systems in industrial applications.

Technical features

Parameters
Value
Media temperature
-10 to 60 °C
Ambient temperature
-10 to 60 °C
Operating pressure
1 to 10 bar
Nominal size
DN 2
Electrical connection types
Plug, design A
Supply voltages
110 V AC, 50 Hz
230 V AC, 50 Hz
24 V AC, 50 Hz
24 V DC
Connection types
Threaded connection
Connection standards
DIN
Body materials
1.4581
Aluminium
Conformities
ATEX
EAC

Downloads

9 Results
  • Fiche technique GEMÜ 8303

    pdf, 3.10 MB, FR

  • Datasheet GEMÜ 8303 (US)

    pdf, 3.10 MB, EN

  • Data sheet GEMÜ 8303

    pdf, 3.10 MB, EN

  • Datenblatt GEMÜ 8303

    pdf, 3.10 MB, DE

  • Especificações GEMÜ 8303

    pdf, 3.10 MB, PT

  • Betriebsanleitung / Operating instructions GEMÜ 8303

    pdf, 675 KB, DE, EN

  • Руководство по эксплуатации GEMÜ 8303 002 8303

    pdf, 735 KB, RU

  • Betriebsanleitung / Instruções de operação GEMÜ 8303

    pdf, 799 KB, DE, PT

  • техпа́спорт GEMÜ 8303

    pdf, 3.15 MB, RU