Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Multi-functional combi switchbox

GEMÜ 44A0

GEMÜ valve actuation and positioner with LED indicators and Hall sensor for valve position detection in automation processes.

Flexible valve control for demanding open/close or control applications

Product information

Independent of the actuator size, the GEMÜ 44A0 multi-functional valve actuation, as an automation module, is compatible with all pneumatically operated process valves with single acting linear actuator of the new valve generation. Depending on the order variant and the set device functions, the connected process valves can be controlled conventionally open/closed (combi switchbox) or the valve position can be precisely controlled (positioner). Contactless position detection determines the valve position precisely, reliably and without being subject to wear. The current valve position is displayed via high visibility LEDs, and fed back via electrical signals. In addition to this, there is an integrated mechanical position indicator. Modern communication interfaces, an integrated sensor system and the GEMÜ app operating option are all features that characterize this innovative product.

Key features

  • Communication and programming interface IO-Link
  • Self-initialization through autonomous detection of end positions
  • Condition monitoring through integrated sensor system
  • Configuration and status diagnostics via the GEMÜ App
  • Contactless position detection
  • Electrical and mechanical position indicator as well as advanced diagnostic messages via high-visibility LED
  • Uniform mounting kit with integrated air supply and control pressure detection
  • ASi-5 fieldbus connection
GEMÜ valve actuation and positioner with LED indicators and Hall sensor for valve position detection in automation processes.

Technical details

Parameters
Value
Ambient temperature
-10 to 60 °C
Supply voltages
24 V DC
or as per fieldbus specification
Electrical connection types
M12 plug
Communication modes
ASi-5
Bluetooth
IO-Link
Protection class
IP 65
Mode of action
Single acting
Operating pressure
0,5 to 7 bar

Downloads

15 Results
  • Operating instructions GEMÜ 44A0

    pdf (11 MB) -
    DE/EN

  • Produktbroschüre

    pdf (773 KB) -
    DE

  • Betriebsanleitung GEMÜ 44A0

    pdf (8 MB) -
    DE

  • Product brochure

    pdf (772 KB) -
    EN

  • Datenblatt GEMÜ 44A0

    pdf (5 MB) -
    DE

  • Fiche technique GEMÜ 44A0

    pdf (5 MB) -
    FR

  • GEMUE-4497409-20250408-IODD1_1
    Version: 1.0.0.0
    Interface: IO-LINK
    Date: 2025-04-07T22:00:00Z

    zip (107 KB)

  • Operating instructions GEMÜ 44A0

    pdf (8 MB) -
    EN

  • Notice d'utilisation GEMÜ 44A0

    pdf (9 MB) -
    FR

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Datasheet GEMÜ 44A0

    pdf (5 MB) -
    EN

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

Suitable services