Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrical position indicator with inductive proximity switch

GEMÜ 1232

Position indicator with transparent cover, side cable connection, and guided actuating rod for precise valve monitoring in industrial applications.

Compact position indicator for OPEN/CLOSE feedback signals

Product information

The GEMÜ 1232 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via one or two inductive proximity switches, using play-free and non-positive mounting. The GEMÜ 1232 has been specially designed for valves with a stroke of 2 to 20 mm.

Key features

  • Wear-free position feedback via 2-wire proximity switch (NAMUR) or 3-wire proximity switch (PNP)
  • With optional LED end position signalling
  • Adjustable switch point tolerances via threaded spindle
  • UL approval available
Position indicator with transparent cover, side cable connection, and guided actuating rod for precise valve monitoring in industrial applications.

Technical features

Parameters
Value
Ambient temperature
-20 Up to 60 °C
Linear measuring range
2 to 20 mm
Supply voltages
10 - 30 V DC
8 V NAMUR
Protection class
IP 65
Electrical connection type
M16 cable gland
M12 plug
Switch types
2-wire proximity switch (NAMUR)
3-wire proximity switch
Conformities
CSA
EAC
UL Recognized

Downloads

3 Results
  • Datenblatt GEMÜ 1232

    pdf, 1.94 MB, DE

  • Product certificate CSA - GEMÜ 1230, 1232

    pdf, 119 KB, EN

  • Product certificate UL - GEMÜ 1230, 1232

    pdf, 116 KB, EN

Suitable services