Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrical position indicator with microswitch or inductive proximity switch

GEMÜ 1240

Valve connection with translucent cover, side connection, and actuating rod for precise automation of industrial valve systems.

Robust position indicator for actuators with longer stroke

Product information

The GEMÜ 1240 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. The product has been designed specially for valves with a stroke of 5 to 75 mm.

Key features

  • Suitable for a valve stroke of up to 75 mm
  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
Valve connection with translucent cover, side connection, and actuating rod for precise automation of industrial valve systems.

Technical features

Parameters
Value
Linear measuring range
5 to 75 mm
Supply voltages
24 V DC
250 V AC
8 V NAMUR
Protection class
IP 67
Electrical connection type
M16 cable gland
M12 plug
Switch types
Microswitch
2-wire proximity switch (NAMUR)
3-wire proximity switch

Downloads

13 Results
  • Fiche technique GEMÜ 1240

    pdf, 1.88 MB, FR

  • Руководство по эксплуатации GEMÜ 1240

    pdf, 6.39 MB, RU

  • Operating instructions GEMÜ 1240

    pdf, 4.96 MB, EN

  • Folha de dados técnicos GEMÜ 1240

    pdf, 2.08 MB, PT

  • Betriebsanleitung / Operating instructions GEMÜ 1240

    pdf, 4.62 MB, DE, EN

  • Notice d'utilisation GEMÜ 1240

    pdf, 4.97 MB, FR

  • Product brochure Electrical position indicators 1240, 1241 and 1242

    pdf, 560 KB, EN

  • Datasheet GEMÜ 1240

    pdf, 1.88 MB, EN

  • Datenblatt GEMÜ 1240

    pdf, 3.47 MB, DE

  • Технические характеристики GEMÜ 1240

    pdf, 4.17 MB, RU

  • Betriebsanleitung GEMÜ 1240

    pdf, 4.97 MB, DE

  • Produktbroschüre Stellungsrückmelder 1240, 1241 und 1242

    pdf, 563 KB, DE