Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electrical position indicator with inductive proximity switch

GEMÜ 1241

Valve connection with translucent cover, side connection, and actuating rod for precise automation of industrial valve systems.

Position indicators for use in explosion-protected areas

Product information

The GEMÜ 1241 position indicator is suitable for mounting on pneumatically operated actuators. The position of the valve spindle is reliably electronically detected and fed back via the play-free and non-positive mounting by means of a 2-wire proximity switch (NAMUR). The product has been designed specially for valves with a stroke of 5 to 75 mm.

Key features

  • Position feedback via 2-wire proximity switch (NAMUR)
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Explosion protection for zone 1 and 21
Valve connection with translucent cover, side connection, and actuating rod for precise automation of industrial valve systems.

Technical features

Parameters
Value
Ambient temperature
0 Up to 60 °C
Linear measuring range
5 to 75 mm
Supply voltages
8 V NAMUR
Protection class
IP 67
Electrical connection type
M16 cable gland
M12 plug
Switch types
2-wire proximity switch (NAMUR)
Conformities
ATEX
IECEx

Downloads

3 Results
  • Declaration of Conformity ATEX - GEMÜ 1241

    pdf, 1.17 MB, DE, EN

  • Product brochure Electrical position indicators 1240, 1241 and 1242

    pdf, 560 KB, EN

  • Produktbroschüre Stellungsrückmelder 1240, 1241 und 1242

    pdf, 563 KB, DE