Inductive position indicator for quarter-turn valves

GEMÜ LSF

Curved proximity sensor with green plastic housing, LED status indicator, and threaded connection for valve position monitoring in industrial applications.

Position feedback via inductive double sensors

Product information

The GEMÜ LSF inductive dual sensor is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

Key features

  • Simple mounting and retrofitting to quarter turn actuators
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • With LED display
Curved proximity sensor with green plastic housing, LED status indicator, and threaded connection for valve position monitoring in industrial applications.

Technical details

Parameters
Value
Ambient temperature
-25 to 85 °C
Radial measuring range
0 to 90°
Supply voltages
10 - 30 V DC
8 V NAMUR
Protection class
IP 67
Electrical connection types
M12 plug
Switch types
2-wire proximity switch (NAMUR)
3-wire proximity switch
Conformities
ATEX
CSA
FMEDA
Functional safety
IECEx
UL Recognized

Downloads

19 Results
  • Declaration of Conformity RoHS, EMC - GEMÜ LSF 317, 325, 400

    pdf, 1.25 MB, EN/DE

  • Declaration of Conformity ATEX, RoHS, EMC - GEMÜ LSF 206

    pdf, 1.26 MB, DE/EN

  • Declaration of Conformity ATEX - GEMÜ LSF NN5008

    pdf, 102 KB, DE/EN/FR

  • Datenblatt GEMÜ LSF

    pdf, 3.16 MB, DE

  • Scheda dati GEMÜ LSF

    pdf, 3.15 MB, IT

  • Declaration of Conformity RoHS, EMC - GEMÜ LSF 312

    pdf, 1.25 MB, EN/DE

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • GEMÜ LSF (PL)

    pdf, 3.16 MB, PL

  • Fiche technique GEMÜ LSF

    pdf, 3.13 MB, FR

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • Declaration of Conformity ATEX, RoHS, EMC - GEMÜ LSF 221, 218

    pdf, 1.25 MB, DE/EN

  • GEMÜ LSF (RO)

    pdf, 3.15 MB, RO

Suitable services