Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Temperature sensor with switching function

GEMÜ 3240

GEMÜ pressure and temperature measuring devices with digital display – compact sensors for precise process monitoring in industrial and hygienic applications, available with metal or plastic connections.

Temperature measuring device made of stainless steel or with media-resistant PVDF sheathing

Product information

The GEMÜ 3240 temperature transducer/switch is ideal for precise measurements in a wide temperature range. The sensor is suitable for both highly viscous, as well as contaminated media. It is also suitable for corrosive media thanks to the high-quality material selection. Furthermore, it stands out thanks to its extremely short installation length. The electrical output signals can optionally be changed over between power, current or switching outputs.

Key features

  • Suitable for highly viscous, contaminated and corrosive media
  • Accuracy in accordance with IEC60770: 0.35% FSO
  • With rotatable LED display and IO-Link interface
  • Switching output as standard
  • Switchable electrical output
  • Extremely short installation length
  • Temperature sensor PT1000 / class A
GEMÜ pressure and temperature measuring devices with digital display – compact sensors for precise process monitoring in industrial and hygienic applications, available with metal or plastic connections.

Technical features

Parameters
Value
Temperature measuring range
-40 to 150 °C
Media temperature
-40 to 150 °C
Operating pressure
0 to 160 bar
Housing material
1.4404
Connection type
Threaded connection
Output signals
0–10 V
4–20 mA
NPN
PNP
Conformities
EAC

Downloads

13 Results
  • Betriebsanleitung GEMÜ 3240

    pdf, 1.39 MB, DE

  • 3240_20_PNAV
    Absolutdruck (A) bis 6 bar
    2xNPN/Kein Analogsignal 3-Leiter+IO-Link (2N)
    Version: 1.0.1 & 1.1
    Interface: IO-LINK
    Date: 2018-07-09T22:00:00Z

    zip, 4.94 MB

  • Datasheet GEMÜ 3240

    pdf, 956 KB, EN

  • 3240_7_PNAV
    Absolutdruck (A) bis 6 bar
    2xNPN/Kein Analogsignal 3-Leiter+IO-Link (2N)
    Version: 1.0.1 & 1.1
    Interface: IO-LINK
    Date: 2018-07-09T22:00:00Z

    zip, 5.17 MB

  • Betriebsanleitung / Operating instructions GEMÜ 3240

    pdf, 1.92 MB, DE, EN

  • Produktbroschüre Druck- und Temperaturmesstechnik

    pdf, 1.07 MB, DE

  • Product brochure Pressure and temperature measurement systems

    pdf, 1.07 MB, EN

  • Технические характеристики GEMÜ 3240

    pdf, 1.06 MB, RU

  • Руководство по эксплуатации GEMÜ 3240

    pdf, 1.73 MB, RU

  • Operating instructions GEMÜ 3240

    pdf, 1.38 MB, EN

  • Fiche technique GEMÜ 3240

    pdf, 1.09 MB, FR

  • Notice d'utilisation GEMÜ 3240

    pdf, 985 KB, FR