Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual ball valve made of plastic

GEMÜ 717

Manual ball valve made of plastic with rack and pinion mechanism and union nuts – ideal for water treatment, chemical and process engineering.

Lightweight ball valve available as straight-through or multi-port version

Product information

The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

Key features

  • 2/2 and 3/2-way versions available
  • Available as shut-off or control valve
  • Safety and reliability thanks to lockable fitting screw connection
  • Choice of various body materials and connection types
  • Handle with integrated tool for adjusting the seat seal
Manual ball valve made of plastic with rack and pinion mechanism and union nuts – ideal for water treatment, chemical and process engineering.

Technical details

Parameters
Value
Media temperature
-20 to 100 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 10 to 100
Body configurations
Multi-port body
Straight through body
Ball configurations
Control ball
L-port
T-port
Connection types
Flange
Solvent cement socket
Spigot
thread
Union end
Connection standards
ANSI
BS
DIN
EN
ISO
JIS
NPT
Body materials
ABS
PP-H, grey
PVC-C, chlorinated
PVC-U, grey
PVDF
Seal materials
EPDM
FKM
Conformities
EAC

Downloads

20 Results
  • Betriebsanleitung-717-es-gemue

    pdf (7 MB) -
    ES

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • bs_a_IND_07_elektropolieranlagen_de

    pdf (594 KB) -
    DE

  • Karta katalogowa GEMÜ 717

    pdf (3 MB) -
    PL

  • Руководство по эксплуатации GEMÜ 717

    pdf (7 MB) -
    RU

  • Fiche technique GEMÜ 717

    pdf (3 MB) -
    FR

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • bs_a_IND_07_electropolishing-systems_en

    pdf (592 KB) -
    EN

  • Instrukcja obsługi GEMÜ 717

    pdf (5 MB) -
    PL

  • Notice d'utilisation GEMÜ 717

    pdf (5 MB) -
    FR

  • Instruções de operação GEMÜ 717

    pdf (7 MB) -
    PT

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

Suitable services