Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 3/2-way metal ball valve

GEMÜ B47

Pneumatically operated three-way ball valve made of stainless steel with female thread connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Multi-port ball valve for mixing or distributing media flows

Product information

The GEMÜ B47 3/2-way metal ball valve is pneumatically operated. The seat seal is made of PTFE.

Key features

  • With T- or L-ball selectable
  • Operating times variably adjustable
  • Available in different thread variants
  • Compact design
  • Suitable for vacuum applications
  • Antistatic device
Pneumatically operated three-way ball valve made of stainless steel with female thread connection and position indicator – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 8 to 50
Body configurations
Multi-port body
Ball configurations
L-port
T-port
Connection types
thread
Connection standards
DIN
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
ATEX

Downloads

10 Results
  • Datenblatt GEMÜ B47

    pdf (3 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Operating instructions GEMÜ B47

    pdf (7 MB) -
    EN

  • Instrucciones de uso GEMÜ B47

    pdf (7 MB) -
    ES

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Betriebsanleitung GEMÜ B47

    pdf (6 MB) -
    DE

  • Datasheet GEMÜ B47

    pdf (4 MB) -
    EN

  • Notice d'utilisation GEMÜ B47

    pdf (7 MB) -
    FR

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Fiche technique GEMÜ B47

    pdf (4 MB) -
    FR

Suitable services