Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way container valve with metal body

GEMÜ 643

Manual GEMÜ diaphragm valve with stainless steel body and funnel-shaped inlet – ideal for powdery, granular or pasty media in industrial applications.

Valve with manual angle actuator and plastic handwheel

Product information

The GEMÜ 643 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.

Key features

  • Compact design
  • Operator rotatable 360°
  • A shaft extension for the handwheel can be mounted by the user
  • The temperature resistant plastic handwheel prevents burns injuries at high operating temperatures
Manual GEMÜ diaphragm valve with stainless steel body and funnel-shaped inlet – ideal for powdery, granular or pasty media in industrial applications.

Technical features

Parameters
Value
Media temperature
-10 to 100 °C
Sterilization temperature
Max. 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 40
Body configurations
Tank valve body
Connection types
Spigot
Connection standards
ANSI
ASME
DIN
EN
ISO
SMS
Body materials
1.4435 (316L), forged material
1.4435 (BN2), forged material
Diaphragm materials
EPDM
PTFE/EPDM
Conformities
BSE/TSE
CRN
EAC
FDA
Pressure Equipment Directive
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)
USP

Downloads

9 Results
  • Betriebsanleitung / Operating instructions GEMÜ 643

    pdf, 1.02 MB, DE, EN

  • Data sheet GEMÜ 643

    pdf, 879 KB, EN

  • Declaration of Conformity - GEMÜ product collection

    pdf, 104 KB, EN

  • Fiche technique GEMÜ 643

    pdf, 852 KB, FR

  • Konformitätserklärung oil grease free - GEMÜ product collection

    pdf, 104 KB, DE

  • Datasheet GEMÜ 643 (US)

    pdf, 881 KB, EN

  • Datenblatt GEMÜ 643

    pdf, 884 KB, DE

  • Руководство по эксплуатации GEMÜ 643

    pdf, 777 KB, RU

  • техпа́спорт GEMÜ 643

    pdf, 888 KB, RU