Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm globe valve with PD technology

GEMÜ F60 servoDrive

Electrically operated diaphragm seat valve made of stainless steel with compact drive unit for precise and hygienic control processes.

Aseptic filling valve for complex filling applications

Product information

The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.

Key features

  • Designed for extremely fast, precise and flexible filling processes with the highest requirements
  • Hermetic separation of the actuator from the medium thanks to excellent GEMÜ PD sealing technology for filling applications in the pharmaceutical and food industries
  • Durable and very fast maintenance thanks to quick locking and innovative cartridge spare parts system
  • FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
  • Optionally available with oxygen and ATEX versionIntegrable in P500 M multi-ports
Electrically operated diaphragm seat valve made of stainless steel with compact drive unit for precise and hygienic control processes.

Technical features

Parameters
Value
Media temperature
-10 to 140 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 7 bar
Nominal sizes
DN 8 to 25
Body configurations
2/2-way body
Multi-port body
Connection types
Clamp
Spigot
Connection standards
ASME
DIN
EN
Body materials
1.4435, investment casting material
Seal materials
PTFE
Supply voltage
48 V DC
Actuating speed
Max. 200 mm/s
Protection class
IP 69K
Conformities
3A
EAC
EHEDG
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
USP

Downloads

17 Results
  • Product certificate 3A - GEMÜ 567, F40, F60

    pdf, 310 KB, EN

  • Operating instructions GEMÜ F60

    pdf, 3.91 MB, EN

  • Datenblatt GEMÜ F60

    pdf, 3.72 MB, DE

  • Product brochure Precise control and fast filling F60, 567

    pdf, 439 KB, EN

  • Fiche technique GEMÜ F60

    pdf, 3.72 MB, FR

  • Produktbroschüre Füllventil-Plattform mit PD-Technologie

    pdf, 1.40 MB, DE

  • 技术单页 GEMÜ F60

    pdf, 3.59 MB, ZH

  • Produktbroschüre Exakt regeln und schnell abfuellen F60, 567

    pdf, 441 KB, DE

  • Руководство по эксплуатации GEMÜ F60

    pdf, 3.93 MB, RU

  • Spezifikationsblatt GEMÜ 567, 1282, F60 spec servodrive 01-21

    pdf, 1.46 MB, DE

  • Технические характеристики GEMÜ F60

    pdf, 3.72 MB, RU

  • Product brochure Filling valve platform with PD technology

    pdf, 1.39 MB, EN