Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way diaphragm globe valve made of high-purity plastic

GEMÜ P35 iComLine

Diaphragm seat valve with handwheel and plastic coating for precise control of liquids and gases in industrial piping systems.

Pneumatic 2/2-way diaphragm globe valve made of high-purity plastic

Product information

The GEMÜ P35 iComLine ultra pure 2/2-way plastic diaphragm globe valve has a pneumatic actuator. All media wetted parts are made of PTFE. The external actuator parts are made of PVDF. The protective caps and sealing plugs are made of PP. An optical position indicator is integrated as standard.

Key features

  • Low space requirement due to compact design
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Manifolds are a space-saving design solution
  • Choice of design with PTFE-coated screws and compression springs
Diaphragm seat valve with handwheel and plastic coating for precise control of liquids and gases in industrial piping systems.

Technical features

Parameters
Value
Media temperature
-10 to 120 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 12
Body configurations
2/2-way body
Connection types
Flare
Nexus Connect® on request
Body materials
PTFE
Seal materials
PTFE

Downloads

1 Result
  • 操作说明 GEMÜ 44A0

    pdf, 459 KB, ZH