Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of metal

GEMÜ 675

Manual diaphragm valve with flange connections, PTFE lining, and plastic housing – ideal for the chemical industry, water treatment, and process engineering.

Robust industrial valve with metal handwheel

Product information

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

Key features

  • Various lining materials are available for a wide range of media
  • Customised painting and coating options on request
  • Option: lockable handwheel
  • Suitable for particulate and abrasive media
  • Standard integral optical position indicator
Manual diaphragm valve with flange connections, PTFE lining, and plastic housing – ideal for the chemical industry, water treatment, and process engineering.

Technical features

Parameters
Value
Media temperature
-10 to 100 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 15 to 150
Body configurations
2/2-way body
Connection types
Flange
Threaded connection
Connection standards
ANSI
BS
DIN
EN
Body materials
EN-GJL-250, cast iron material
EN-GJS-400-18-LT, SG iron material
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
EN-GJS-500-7, ductile iron material, PFA lined
EN-GJS-500-7, ductile iron material, PP lined
Diaphragm materials
CR
EPDM
FKM
NBR
PTFE/EPDM
PTFE/FKM
PTFE/PVDF/EPDM
Conformities
Belgaqua
CRN
EAC
FDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
TA Luft (German Clean Air Act)
USP

Downloads

26 Results
  • Käyttöohje GEMÜ 675

    pdf, 5.63 MB, FI

  • Руководство по эксплуатации GEMÜ 675

    pdf, 5.64 MB, RU

  • Datasheet GEMÜ 675

    pdf, 2.88 MB, SK

  • Návod k obsluze GEMÜ 675

    pdf, 632 KB, CS

  • Notice d'utilisation GEMÜ 675

    pdf, 5.64 MB, FR

  • Operating instructions GEMÜ 675

    pdf, 5.64 MB, SK

  • Operating instructions GEMÜ 675

    pdf, 5.63 MB, EN

  • Folha de dados técnicos GEMÜ 675

    pdf, 2.88 MB, PT

  • Fiche technique GEMÜ 675

    pdf, 2.88 MB, FR

  • Operating instructions GEMÜ 675

    pdf, 6.64 MB, PL

  • Manuale d’uso GEMÜ 675

    pdf, 5.64 MB, IT

  • Application brochure Fertilizer production

    pdf, 1.32 MB, EN