Diaphragm valves

Diaphragm valves are the all-rounders among valves. One of the major advantages is that only two components come into contact with the operating medium: the shut-off diaphragm and the valve body. Thanks to the hermetic separation between actuator and valve body, they are ideally suited for applications with special hygienic requirements.
Three different GEMÜ diaphragm valves for industrial applications.

Key features

  • Universally applicable: Suitable for high-purity to heavily contaminated and abrasive media.
  • Any flow direction: Facilitates installation in the pipework.
  • Hermetic separation between medium and drive: Allows for very good cleanability of all components in contact with the medium.
  • Typical operation media: Neutral and aggressive media, Clean and dirty, abrasive media, Liquids and gases, Slurries, powder and dust
  • Electrically operated diaphragm valve made of stainless steel with welded ends for sterile processes in the food, pharmaceutical, and chemical industries.
  • Electrically operated diaphragm valve made of stainless steel with sterile pipe connection – ideal for pharmaceutical, food, and biotechnology applications.
  • Electrically operated diaphragm valve with plastic housing and pipe connections – ideal for water treatment, chemical, pharmaceutical, and semiconductor industries.
  • Electrically operated diaphragm valve with plastic housing and screw connections – ideal for water treatment, chemical and semiconductor industries.
  • Electrically operated diaphragm valve made of stainless steel with welded ends and integrated control – ideal for the pharmaceutical, biotechnology, and food industries.
  • Electrically automated diaphragm valve with position feedback and screw connections – ideal for process automation, water treatment, and chemical process engineering.
  • Manual diaphragm valve made of high-purity plastic with clamp connections – ideal for the semiconductor industry, chemical process engineering, and water treatment.
  • Manual diaphragm valve with flange connections, PTFE lining, and plastic housing – ideal for the chemical industry, water treatment, and process engineering.