Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Manual 2/2-way diaphragm valve made of high-purity plastic

GEMÜ C67 CleanStar

Manual diaphragm valve made of high-purity plastic with clamp connections – ideal for the semiconductor industry, chemical process engineering, and water treatment.

Valve with high chemical resistance for the highest purity standards

Product information

The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.

Key features

  • All wetted parts made of PFA or PTFE
  • High flow rate with low-stress media channelling
  • Optional flow direction
  • Ideally suited for corrosive media
  • Metal-free design
  • Optional version with ECTFE union nut
  • Also available as T valve
  • Clean room production, fulfils SEMI F57
Manual diaphragm valve made of high-purity plastic with clamp connections – ideal for the semiconductor industry, chemical process engineering, and water treatment.

Technical features

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 50
Body configurations
2/2-way body
T-body
V valve body
Connection types
Flare
Flare SpaceSaver
Nexus Connect® SpaceSaver
PrimeLock®
PrimeLock® SpaceSaver
Spigot
Super 300 Type Pillar® SpaceSaver
Union end
Welded-on Nexus Connect®
Connection standards
DIN
Body materials
PFA
PP-R, natural
PVDF
Diaphragm materials
PTFE/EPDM
Conformities
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

17 Results
  • Certificat du produit FDA, REACH - GEMÜ CleanStar PFA Code 30

    pdf, 88 KB, FR

  • Produktzertifikat FDA, REACH - GEMÜ TubeStar

    pdf, 108 KB, DE

  • Data sheet GEMÜ C60, C67

    pdf, 956 KB, EN

  • Product certificate FDA, REACH - GEMÜ TubeStar

    pdf, 134 KB, EN

  • Datenblatt GEMÜ C60, C67 HPW 3way

    pdf, 1.73 MB, DE

  • Product certificate FDA, REACH - GEMÜ Code 5A CleanStar

    pdf, 89 KB, EN

  • 技术单页 GEMÜ C67 HPW

    pdf, 1.59 MB, ZH

  • Produktzertifikat FDA, REACH - GEMÜ CleanStar PFA Code 30

    pdf, 88 KB, DE

  • Product brochure Pneumatically and manually operated diaphragm valves C60/C67 CleanStar – actuator size 4

    pdf, 538 KB, EN

  • Certificat du produit FDA, REACH - GEMÜ FlareStar PFA Code 30

    pdf, 130 KB, FR

  • Product certificate FDA, REACH - GEMÜ FlareStar PFA Code 30

    pdf, 178 KB, EN

  • Datenblatt GEMÜ C60, C67

    pdf, 947 KB, DE

Suitable services