Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve made of plastic

GEMÜ R629 eSyLite

Electrically operated diaphragm valve with plastic housing and screw connections – ideal for water treatment, chemical and semiconductor industries.

Valve with basic actuator for simple open/close applications

Product information

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

Key features

  • Motorized linear actuator for Open/Close applications
  • Safety shut-down integrated
  • Integrated emergency power supply module (optional)
  • Standard optical position indicator and manual override
  • Self-locking spindle actuator
  • Electrical position indicator GEMÜ 1215 (optional)
Electrically operated diaphragm valve with plastic housing and screw connections – ideal for water treatment, chemical and semiconductor industries.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 Up to 50 °C
Operating pressure
0 Up to 6 bar
Nominal sizes
DN 12 to 65
Body configurations
2/2-way body
Connection types
Flange
Flare
Solvent cement socket
Spigot
Threaded connection
Union end
Connection standards
ANSI
ASTM
BS
DIN
EN
ISO
JIS
Body materials
ABS
Inliner PP-H, grey / outliner PP, reinforced
Inliner PVDF/outliner PP, reinforced
PP, reinforced
PP-H, natural
PVC-U, grey
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65
Conformities
ACS
EAC
FDA
System 1+

Downloads

19 Results
  • Information technique GEMÜ R629, R639, R647, R649, R677, R690

    pdf, 680 KB, FR

  • Betriebsanleitung GEMÜ R629

    pdf, 4.67 MB, DE

  • Fiche technique GEMÜ R629

    pdf, 3.74 MB, FR

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • Datasheet GEMÜ R629

    pdf, 3.73 MB, EN

  • Datenblatt GEMÜ R629

    pdf, 3.74 MB, DE

  • Technische Information GEMÜ R629, R639, R647, R649, R677, R690

    pdf, 680 KB, DE

  • Produktzertifikat OFI water - GEMÜ plastic diaphragm valve collection

    pdf, 886 KB, DE

  • Konformitätserklärung OFI water - GEMÜ diaphragm valve collection

    pdf, 886 KB, DE

  • Product brochure R629 eSyLite Electric diaphragm valve

    pdf, 722 KB, EN

  • Руководство по эксплуатации GEMÜ R629

    pdf, 6.00 MB, RU

  • Technical information GEMÜ R629, R639, R647, R649, R677, R690

    pdf, 680 KB, EN

Suitable services