Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve with plastic body

GEMÜ R649 eSyDrive

Electrically automated diaphragm valve with position feedback and screw connections – ideal for process automation, water treatment, and chemical process engineering.

Valve with premium actuator for high performance and long service life

Product information

The GEMÜ R649 diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.

Key features

  • Hermetic separation between medium and actuator
  • Installation for optimized draining is possible
  • Open/Close function, positioner and process controller
  • Actuation force and actuating speed variably adjustable
  • Operable via web interface eSy-Web and Modbus TCP
  • Extensive functions, such as position feedback, diagnostic functions and opening and closing stroke limitation
Electrically automated diaphragm valve with position feedback and screw connections – ideal for process automation, water treatment, and chemical process engineering.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 Up to 50 °C
Operating pressure
0 Up to 10 bar
Nominal sizes
DN 12 to 65
Body configurations
2/2-way body
Connection types
Flange
Flare
Solvent cement socket
Spigot
Threaded connection
Union end
Connection standards
ANSI
BS
DIN
EN
ISO
JIS
Body materials
ABS
Inliner PP-H, grey / outliner PP, reinforced
Inliner PVDF/outliner PP, reinforced
PP, reinforced
PP-H, natural
PVC-U
PVDF
Diaphragm materials
EPDM
FKM
NBR
PTFE/EPDM
Supply voltage
24 V DC
Actuating speed
max. 6 mm/s
Protection class
IP 65
Conformities
ACS
EAC
FDA
NSF
System 1+

Downloads

19 Results
  • Information technique GEMÜ R629, R639, R647, R649, R677, R690

    pdf, 680 KB, FR

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Datasheet GEMÜ R649

    pdf, 5.01 MB, EN

  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf, 3.09 MB, DE

  • Operating instructions GEMÜ 549, 539, 649, 343 eSy-Web

    pdf, 3.08 MB, EN

  • Product certificate RoHS - GEMÜ product collection

    pdf, 305 KB, DE/EN

  • Technische Information GEMÜ R629, R639, R647, R649, R677, R690

    pdf, 680 KB, DE

  • Produktzertifikat OFI water - GEMÜ plastic diaphragm valve collection

    pdf, 886 KB, DE

  • Certificat du produit machinery - GEMÜ product collection

    pdf, 341 KB, FR

  • Produktzertifikat machinery - GEMÜ product collection

    pdf, 315 KB, DE

  • Datenblatt GEMÜ R649

    pdf, 5.01 MB, DE

  • Konformitätserklärung OFI water - GEMÜ diaphragm valve collection

    pdf, 886 KB, DE

Suitable services