Non-return valve made of high-purity plastic

GEMÜ CV

Check valve made of transparent plastic with threaded connections to prevent backflow in industrial applications.

Metal-free PTFE non-return valve for handling critical media

Product information

The GEMÜ CV metal-free check valve comprises a PTFE basic body. All functional parts are also made of PTFE. PFA, PVDF and CPFA materials are available for the union nuts in the flare connections. The union nuts of the Nexus Connect® connections are made of PFA. Sealing is without O-rings.

Key features

  • Low contamination due to metal-free design
  • O-ring free seal system
  • Low opening pressure
  • Low space requirement due to compact design
  • Integration in space-saving multi-port valve block solutions
  • All functional parts made of PTFE
Check valve made of transparent plastic with threaded connections to prevent backflow in industrial applications.

Technical details

Parameters
Value
Media temperature
0 to 130 °C
Ambient temperature
0 to 100 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 4 to 20
Connection types
Flare
Nexus Connect®
Body materials
PTFE
Seal materials
PTFE
Conformities
EAC

Downloads

7 Results
  • Betriebsanleitung GEMÜ CV 2020

    pdf, 2.83 MB, DE

  • Product certificate FDA - GEMÜ CV

    pdf, 50 KB, DE/EN

  • Fiche technique GEMÜ CV 2020

    pdf, 2.42 MB, FR

  • Notice d'utilisation GEMÜ CV 2020

    pdf, 2.81 MB, FR

  • Operating instructions GEMÜ CV 2020

    pdf, 2.81 MB, EN

  • Datenblatt GEMÜ CV 2020

    pdf, 2.42 MB, DE

  • Datasheet GEMÜ CV 2020

    pdf, 2.42 MB, EN

Suitable services