Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic mud flaps

GEMÜ N570

Y-shaped dirt trap made of transparent plastic with cap nuts for filtering solid particles in industrial applications.

Particle-retaining filter element in an angle seat design

Product information

The GEMÜ N570 strainer has a body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM. Contaminants in the medium are retained by the integrated filter insert.

Key features

  • Easy to service
  • High flow rates due to angle seat design
  • Low weight
  • Corrosion resistant plastic body
Y-shaped dirt trap made of transparent plastic with cap nuts for filtering solid particles in industrial applications.

Technical features

Parameters
Value
Media temperature
5 to 80 °C
Ambient temperature
5 to 50 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 15 to 50
Connection types
Clamp
Flange
Solvent cement socket
Spigot
thread
Connection standards
ANSI
DIN
EN
ISO
Body materials
PP-H, natural
PVC-U
Seal materials
EPDM
FKM

Downloads

3 Results
  • Datenblatt GEMÜ N570

    pdf, 800 KB, DE

  • Betriebsanleitung / Operating instructions GEMÜ N570

    pdf, 1.37 MB, DE/EN

  • Datasheet GEMÜ N570

    pdf, 792 KB, EN

Suitable services