Plastic check valve

GEMÜ RSK

Plastic check valve

Space-saving metal backflow preventer

Product information

GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing

Key features

  • Weight and space-saving construction
  • Short length
  • Simple construction
  • Option with return spring
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Plastic check valve

Technical details

Parameters
Value
Media temperature
-20 to 120 °C
Ambient temperature
0 to 60 °C
Operating pressure
1 to 10 bar
Nominal sizes
DN 32 to 600
Connection types
Flange
Connection standards
ANSI
DIN
EN
ISO
JIS
Body materials
PP
PVC-U, grey
PVDF
Seal materials
EPDM
FKM
NBR
PTFE
Disc materials
PP-H
PVC-U
PVDF
Conformities
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

20 Results
  • Ficha técnica GEMÜ RSK

    pdf, 3.05 MB, ES

  • Produktzertifikat TA-Luft - GEMÜ R90, RSK, ZRSK

    pdf, 27 KB, DE

  • Fiche technique GEMÜ RSK

    pdf, 3.05 MB, FR

  • Product certificate TA-Luft - GEMÜ R90, RSK, ZRSK

    pdf, 27 KB, EN

  • Data sheet GEMÜ RSK

    pdf, 3.05 MB, EN

  • Operating instructions GEMÜ RSK

    pdf, 16.97 MB, EN

  • Folha de dados técnicos GEMÜ RSK

    pdf, 3.05 MB, PT

  • Datenblatt GEMÜ RSK

    pdf, 3.05 MB, DE

  • Instrukcja obsBugi GEMÜ RSK

    pdf, 4.02 MB, PL

  • Declaration of Conformity FDA, KTW, DVGW-W, WRAS, NSF, USP, ADI - GEMÜ R90, R91, RSK, ZRSK EPDM o-rings

    pdf, 32 KB, EN

  • Scheda dati GEMÜ RSK

    pdf, 3.05 MB, IT

  • Instruções de operação GEMÜ RSK

    pdf, 16.97 MB, PT

Suitable services