Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Force-controlled process solenoid valve made of metal

GEMÜ 8253

Electromagnetically operated brass solenoid valve with threaded connections for reliable control in industrial piping systems.

Solenoid valve for high temperatures and high pressures

Product information

The GEMÜ 8253 2/2-way solenoid valve with a positive lift diaphragm has a brass or stainless steel valve body. All media wetted parts are made of NBR, FPM, EPDM, brass, PVDF or stainless steel. The valve is suitable for inert medium such as air, water and oil.

Key features

  • Valve operates without minimum pressure differential
  • High flow rate
  • Soft closing action
  • Suitable for vacuum applications
  • Simple coil replacement without tools (Click-on®)
  • NPT thread available
  • Explosion protected solenoids acc. to ATEX available as an option
  • CSA approval available
Electromagnetically operated brass solenoid valve with threaded connections for reliable control in industrial piping systems.

Technical details

Parameters
Value
Media temperature
-10 to 110 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 8 to 50
Connection type
Threaded connection
Connection standards
DIN
ISO
NPT
Body materials
1.4408, investment casting material
CW617N, brass
Supply voltages
110 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Conformities
CSA
EAC

Downloads

18 Results
  • Betriebsanleitung GEMÜ 8253

    pdf (4 MB) -
    DE

  • Katalógový list GEMÜ 8253

    pdf (926 KB) -
    SK

  • Notice d'utilisation GEMÜ 8253

    pdf (916 KB) -
    FR

  • Data sheet GEMÜ 8253

    pdf (923 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Руководство по эксплуатации GEMÜ 8253

    pdf (936 KB) -
    RU

  • Datenblatt GEMÜ 8253

    pdf (922 KB) -
    DE

  • Betriebsanleitung / Operating instructions GEMÜ 8253

    pdf (879 KB) -
    DE/EN

  • Manuale d’uso GEMÜ 8253

    pdf (2 MB) -
    IT

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Karta informacyjna produktu GEMÜ 8253

    pdf (925 KB) -
    PL

  • 技术单页 GEMÜ 8253

    pdf (1 MB) -
    ZH

Suitable services