Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Force-controlled process solenoid valve made of metal

GEMÜ 8257

Compact, electromagnetically operated solenoid valve with brass housing and multiple threaded connections for industrial control applications.

Solenoid valve for high temperatures and high pressures

Product information

The GEMÜ 8257 2/2-way solenoid valve with a positive lift diaphragm is electromagnetically operated and has a brass or stainless steel valve body. All media wetted parts are made of NBR, HNBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert media such as air, water and oils.

Key features

  • Valve operates without minimum pressure differential
  • Soft closing action
  • Compact design
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • Optimum media compatibility due to choice of materials
  • NPT thread available
  • Option: for liquids and steam up to 150 °C
Compact, electromagnetically operated solenoid valve with brass housing and multiple threaded connections for industrial control applications.

Technical details

Parameters
Value
Media temperature
-10 to 150 °C
Ambient temperature
-10 to 50 °C
Operating pressure
0 to 10 bar
Nominal size
DN 10
Connection type
Threaded connection
Connection standards
DIN
ISO
NPT
Body materials
1.4408, investment casting material
CW617N, brass
Supply voltages
230 V AC, 50 Hz
230 V AC, 60 Hz
24 V AC, 50 Hz
24 V AC, 60 Hz
24 V DC
Conformities
EAC

Downloads

10 Results
  • Operating instructions GEMÜ 8257

    pdf (1 MB) -
    EN

  • Betriebsanleitung GEMÜ 8257

    pdf (1 MB) -
    DE

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Datasheet GEMÜ 8257

    pdf (761 KB) -
    EN

  • Fiche technique GEMÜ 8257

    pdf (763 KB) -
    FR

  • Användarhandbok GEMÜ 8257

    pdf (1 MB) -
    SV

  • Notice d'utilisation GEMÜ 8257

    pdf (1 MB) -
    FR

  • Manufacturers-Declaration-Regulation-EU-2024-590-gb-2026-02-24

    pdf (39 KB) -
    EN

  • Datenblatt GEMÜ 8257

    pdf (762 KB) -
    DE

Suitable services