Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electric motor-operated control valve with plastic body

GEMÜ R563 eSyStep

GEMÜ globe valve with electric actuator and plastic connection – automated control valve for precise control in piping systems with corrosion-resistant components.

Compact valve for regulating small quantities

Product information

The GEMÜ R563 eSyStep 2/2-way straight seat control valve as a body with integrated control mechanism. The GEMÜ R563 eSyStep was specially developed for the control of small quantities and allows a flow rate of 63 l/h up to 3300 l/h. The valve is available with a positioner for a 0/4-20 mA or 0-10 V input signal and can also be configured to a safety position with the use of an emergency power module. Further functions can be customised via the IO-Link interface. The self-locking actuator maintains a stable position in the controlled state and in the event of a supply voltage failure.

Key features

  • Suitable for inert, corrosive, liquid and gaseous media
  • Kvs values from 63 to 3300 l/h possible
  • Parameterisable and controllable via IO-Link
  • Hermetic separation between medium and actuator
  • Linear or equal-percentage control characteristic options
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
GEMÜ globe valve with electric actuator and plastic connection – automated control valve for precise control in piping systems with corrosion-resistant components.

Technical features

Parameters
Value
Media temperature
0 to 80 °C32 to 176 °F
Ambient temperature
0 Up to 60 °C32 Up to 140 °F
Operating pressure
0 Up to 6 bar0 Up to 90 psi
Nominal sizes
DN 10 to 153/8'' (DN 10) to 1/2'' (DN 15)
Body configurations
2/2-way body
Connection types
Threaded connection
Union end
Connection standards
DIN
EN
ISO
Body materials
PVC-U
PVDF
Seat seal materials
PEEK
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65

Downloads

11 Results
  • Betriebsanleitung / Operating instructions GEMÜ R563

    pdf, 13.53 MB, DE, EN

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip, 57 KB

  • Fiche technique GEMÜ R563

    pdf, 1.10 MB, FR

  • Betriebsanleitung GEMÜ R563

    pdf, 4.05 MB, DE

  • GEMÜ_eSyStep_Ctrl_IODD_V1_0_0_2
    Version: 1.0.0.2
    Interface: IO-LINK
    Date: 2020-08-02T22:00:00Z

    zip, 58 KB

  • Notice d'utilisation GEMÜ R563

    pdf, 4.06 MB, FR

  • Datasheet GEMÜ R563

    pdf, 1.10 MB, EN

  • Datenblatt GEMÜ R563

    pdf, 1.10 MB, DE

  • Руководство по эксплуатации GEMÜ R563

    pdf, 4.09 MB, RU

  • Operating instructions GEMÜ R563

    pdf, 4.04 MB, EN

  • Технические характеристики GEMÜ R563

    pdf, 1.12 MB, RU