Seat valves

Our globe valves are suitable for clean, liquid media as well as gases and vapour. Thanks to the linear movement and favourable mechanical conditions, they often perform automation tasks with fast switching cycles and high switching frequency.
Three GEMÜ globe valves in manual and automatic versions.

Key features

  • High switching cycles and switching frequencies: Guarantee a long service life and reliable performance.
  • Excellent control characteristics: Ensure precise and stable control, even under the most demanding conditions.
  • Large nominal diameter and pressure range: Can be used in a variety of applications with a wide range of operating conditions.
  • Wide temperature range: This allows the same valves to be used in different processes
  • Typical operation media: Liquids such as water, Gykol or cooling lubricants, Steam, such as black steam and saturated steam, Gases such as air, nitrogen and oxygen
  • GEMÜ globe valve with electric actuator and plastic connection – automated control valve for precise control in piping systems with corrosion-resistant components.
  • Electrical GEMÜ globe valve with stainless steel body and flange connections for precise flow control in industrial applications.,Electrical GEMÜ globe valve with stainless steel body and flange connections for precise flow control in industrial applicati
  • Electrically operated GEMÜ stainless steel angle seat valve with compact actuator for precise control of liquids and gases in industrial applications.
  • GEMÜ globe valve with electric actuator and stainless steel body, equipped with flange connections and position indicator – ideal for precise control applications in industrial processes.,GEMÜ globe valve with electric actuator and stainless steel bo
  • Automated GEMÜ stainless steel angle seat valve with integrated control for precise flow control in industrial piping systems.,Automated GEMÜ stainless steel angle seat valve with integrated control for precise flow control in industrial piping systems.
  • Automated stainless steel seat valve with flange connections and electric actuator for precise flow control in industrial plants.
  • GEMÜ globe valve with pneumatic stainless steel actuator and integrated position feedback for precise flow control in industrial plants.,GEMÜ globe valve with pneumatic stainless steel actuator and integrated position feedback for precise flow control in
  • Manual seat valve with stainless steel body and black handwheel, Y-shaped for optimized flow control in industrial piping systems.