Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 (0) 7940 123 8509

Contact

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Butterfly valve with free shaft end made of metal

GEMÜ D480 Victoria

Centric butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Soft-seated, centrally mounted butterfly valve with special materials

Product information

The GEMÜ D480 Victoria soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 25 Up to 1600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.

Key features

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible
Centric butterfly valve with stainless steel disc, elastic seal and flange connection – ideal for water treatment, chemical and process engineering.

Technical features

Parameters
Value
Media temperature
-60 to 210 °C
Ambient temperature
-40 Up to 70 °C
Operating pressure
0 Up to 16 bar
Nominal sizes
DN 25 to 1600
Housing configurations
Lug
U section
Wafer
Connection standards
ANSI
AS
ASME
AWWA
BS
DIN
EN
ISO
JIS
Body materials
ASTM
EN-AC-46100, aluminium casting material
EN-AC-47100, aluminium casting material
EN-GJL-250
EN-GJS-400-15, SG iron material
EN-GJS-400-18-LT, SG iron material
S275JR, cast steel material with epoxy coating
Body coating
Epoxy
Liner materials
CSM (Hypalon®)
ECO
EPDM
FKM
NBR
SBR, abrasion resistant
Silicone
Disc materials
1.4408, investment casting material
1.4469, Duplex cast steel material
1.4539
2.0975, bronze casting material
EN-GJS-400-15, SG iron material
Disc coating
EPDM
Epoxy
Halar®
NBR
Rilsan®
SBR
Conformities
ACS
ATEX
DNV GL
DVGW Drinking water
DVGW Gas
EAC
FDA
WRAS

Downloads

40 Results
  • Certificat du produit FDA - GEMÜ D48X PH EPDM Code L

    pdf, 96 KB, FR

  • Product certificate KTW, WRAS - GEMÜ D48X MO EPDM Code W

    pdf, 98 KB, EN

  • Product certificate FDA - GEMÜ D48X MO NBR Code U

    pdf, 96 KB, EN

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE, EN

  • Certificat du produit FDA - GEMÜ D48X PH EPDM Code M

    pdf, 95 KB, FR

  • Product certificate FDA - GEMÜ D48X PH EPDM Code L

    pdf, 96 KB, EN

  • Produktzertifikat KTW, WRAS - GEMÜ D48X PH EPDM Code W

    pdf, 97 KB, DE

  • ПОСІБНИКУ З ЕКСПЛУАТАЦІЇ GEMÜ D480

    pdf, 11.58 MB, UK

  • Instrucciones de uso GEMÜ D480

    pdf, 1.35 MB, ES

  • Type examination certificate DVGW-G - GEMÜ D48X

    pdf, 908 KB, DE, EN

  • Product certificate FDA - GEMÜ D48X MO EPDM Code L

    pdf, 96 KB, EN

  • Instrukcja obsługi GEMÜ D480, D481, D487, D488

    pdf, 3.83 MB, PL

Suitable services