Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic actuator for Single-Use valve bodies

GEMÜ SU40 SUMONDO

GEMÜ single-use valve with pneumatic stainless steel actuator and Tri-Clamp connection – suitable for aseptic applications in the biotechnology and pharmaceutical industries.

Valve actuator with proven actuator technology and minimised footprint

Product information

The pneumatically operated GEMÜ SU40 actuator guarantees a high level of performance and a long service life thanks to its high-quality stainless steel components. The actuator is joined to the media wetted GEMÜ SUB unit, comprising a valve body and welded sealing diaphragm, by means of a clamp connection. After use, the media wetted GEMÜ SUB unit can easily be disconnected from the actuator and replaced. The actuator remains in the plant.

Key features

  • Wide range of adaptation options for add-on components and accessories
  • Tried-and-tested, reliable actuator design (remains in system)
  • Hermetic separation between medium and actuator
  • Integral optical position indicator
  • Impact resistant, corrosion resistant
  • Autoclavable actuator
GEMÜ single-use valve with pneumatic stainless steel actuator and Tri-Clamp connection – suitable for aseptic applications in the biotechnology and pharmaceutical industries.

Technical details

Parameters
Value
Media temperature
5 to 40 °C
Ambient temperature
0 to 40 °C
Operating pressure
0 to 4,9 bar
Nominal sizes
DN 8 to 25
Connection types
Clamp
Hose barb
Body materials
PP-R, natural
Diaphragm materials
TPE
Conformities
EAC
USP

Downloads

2 Results
  • Operating instructions GEMÜ SU40

    pdf (4 MB) -
    EN

  • Product certificate X-ray - GEMÜ SUMONDO

    pdf (34 KB) -
    EN

Suitable services