Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electric motorised hollow shaft drive for Single-Use valve bodies

GEMÜ SU60 SUMONDO

GEMÜ single-use valve with electrically operated stainless steel actuator, equipped with position indicator and clamp connection – ideal for sterile applications in the biopharmaceutical industry.

Valve actuator with integrated positioner and process controller

Product information

The GEMÜ SU60 SUMONDO motorized hollow shaft actuator is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. Thanks to its integrated positioner and process controller, the actuator is not only ideal for OPEN/CLOSE applications, but also for variable and complex control applications. The actuator is joined to the media wetted GEMÜ SUB unit, comprising a valve body and welded sealing diaphragm, by means of a clamp connection. After use, the media wetted GEMÜ SUB unit can easily be disconnected from the actuator and replaced. The actuator remains in the plant.

Key features

  • Open/Close function, positioner and process controller
  • Actuation force and actuating speed variably adjustable
  • Operable via web interface eSy-Web and Modbus TCP
  • Extensive functions, such as position feedback, diagnostic functions and opening and closing stroke limitation
  • Hermetic separation between medium and actuator
GEMÜ single-use valve with electrically operated stainless steel actuator, equipped with position indicator and clamp connection – ideal for sterile applications in the biopharmaceutical industry.

Technical features

Parameters
Value
Media temperature
5 to 40 °C41 to 104 °F
Ambient temperature
0 Up to 40 °C32 Up to 104 °F
Operating pressure
0 Up to 4,9 bar0 Up to 71 psi
Nominal sizes
DN 8 to 251/4'' (DN 8) to 1'' (DN 25)
Connection types
Clamp
Hose barb
Body materials
PP-R, natural
Diaphragm materials
TPE
Supply voltage
24 V DC
Actuating speed
max. 6 mm/s
Protection class
IP 65
Conformities
EAC
USP

Downloads

1 Result
  • Betriebsanleitung GEMÜ 649, 549, 539, 343 eSy-Web

    pdf, 3.09 MB, DE

Suitable services