Diaphragm valve body for Single-Use applications

GEMÜ SUB SUMONDO

Transparent GEMÜ single-use valve body with tube connections – ideal for sterile processes in the pharmaceutical and biotech industries, prepared for integration of a suitable actuator.

Valve body with welded diaphragm

Product information

The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

Key features

  • Manufactured in ISO class 8 cleanroom
  • Mechanically stable and gamma and X-ray sterilisable body material
  • The valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
  • Certificate of Conformity for purity, safety and physical and chemical tests
  • Validation Guide on request
  • Impact resistant, corrosion resistant
Transparent GEMÜ single-use valve body with tube connections – ideal for sterile processes in the pharmaceutical and biotech industries, prepared for integration of a suitable actuator.

Technical details

Parameters
Value
Nominal sizes
1/4'' (DN 8) Up to 1'' (DN 25)
Media temperature
5 Up to 40 °C
Ambient temperature
0 to 40 °C
custom_technical_data_Betriebsdruck*
0 Up to 4,9 bar
custom_technical_data_Anschlussarten*
Clamp
Hose barb
Body materials
PP-R, natural
Diaphragm materials
TPE
Conformities
USP
Operating pressure
0 Up to 4,9 bar
Connection types
Clamp
Hose barb

Downloads

23 Results
  • Fiche technique GEMÜ SU60

    pdf, 3.33 MB, FR

  • Datenblatt GEMÜ SU60

    pdf, 3.33 MB, DE

  • Notice d'utilisation GEMÜ SUHK, SUB, SUMONDO

    pdf, 3.75 MB, FR

  • Produktzertifikat X-ray - GEMÜ SUMONDO

    pdf, 20 KB, DE

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Fiche technique GEMÜ SU40

    pdf, 2.91 MB, FR

  • Betriebsanleitung GEMÜ SU40

    pdf, 4.79 MB, DE

  • Datasheet GEMÜ SU40

    pdf, 2.90 MB, EN

  • Operating instructions GEMÜ SU40

    pdf, 4.05 MB, EN

  • Operating instructions GEMÜ SUHK, SUB, SUMONDO

    pdf, 3.74 MB, EN

  • Betriebsanleitung GEMÜ SU60

    pdf, 5.16 MB, DE

  • Datasheet GEMÜ SUMONDO, SUHK, SUB

    pdf, 2.70 MB, EN

Suitable services