Manual actuator for GEMÜ SUB SUMONDO

GEMÜ SUHK SUMONDO

GEMÜ single-use plastic valve with handwheel for manual control – for sterile applications in biopharmaceutical and medical technology.

Autoclavable, break-proof and corrosion-resistant valve actuator

Product information

The GEMÜ SUHK manual operator of the GEMÜ SUMONDO single-use valve is joined to the valve body GEMÜ SUB with a clamp. It is equipped with an internally welded diaphragm. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

Key features

  • Tried-and-tested, reliable actuator design (remains in system)
  • Hermetic separation between medium and actuator
  • Continuous minimum flow regulation thanks to closing stroke limiter
  • Integral optical position indicator
  • Autoclavable actuator
GEMÜ single-use plastic valve with handwheel for manual control – for sterile applications in biopharmaceutical and medical technology.

Technical details

Parameters
Value
Media temperature
5 to 40 °C41 to 104 °F
Ambient temperature
0 to 40 °C32 to 104 °F
Operating pressure
0 to 4,9 bar0 to 71 psi
Body configurations
Angle valve body
Straight through body
T body
Connection types
Clamp
Hose barb
Body materials
PP-R, natural
Diaphragm materials
TPE
Conformities
USP
Nominal sizes
1/4'' (DN 8) to 1'' (DN 25)

Downloads

9 Results
  • Notice d'utilisation GEMÜ SUHK, SUB, SUMONDO

    pdf, 3.75 MB, FR

  • Produktzertifikat X-ray - GEMÜ SUMONDO

    pdf, 20 KB, DE

  • Operating instructions GEMÜ SUHK, SUB, SUMONDO

    pdf, 3.74 MB, EN

  • Datasheet GEMÜ SUMONDO, SUHK, SUB

    pdf, 2.70 MB, EN

  • Betriebsanleitung GEMÜ SUHK, SUB, SUMONDO

    pdf, 4.44 MB, DE

  • Betriebsanleitung / Operating instructions GEMÜ SUHK, SUB, SUMONDO

    pdf, 4.28 MB, DE/EN

  • Fiche technique GEMÜ SUHK

    pdf, 2.71 MB, FR

  • Product certificate X-ray - GEMÜ SUMONDO

    pdf, 34 KB, EN

  • Technische Information / Technical information GEMÜ SUMONDO, SUPM, SUHK, SUB Werkstoffe

    pdf, 329 KB, DE/EN

Suitable services