423 50D 7 114U5AE2J4C35

Butterfly valve, motorized

Item number: 88866083
Description
Type 423 Butterfly valve, motorized
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 7 Union end with DIN insert (socket)
Body material 1 PVC-U, grey
Shut-off seal material 14 EPDM
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module AE2 OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
Actuator version J4C35 Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67

The GEMÜ 423 butterfly valve has a low maintenance motorized quarter turn actuator. A manual override and an optical position indicator are integrated as standard.

  • Low weight
  • Adjustable end positions by means of microswitches
  • Corrosion resistant plastic body
  • Simple installation with union nut
  • Compact design