Medium
Filter
OHNE: None
%: Percentage scale
HCl: Hydrochloric acid
NaOH: Sodium hydroxide
Wasser: Water
Type
Filter
811: Variable area flowmeter, PVC float with magnet, (series 800)
RoHS conformance
Filter
R: Conformance to RoHS
DN
Filter
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
D: Straight through tube
Connection type
Filter
7: Union end with insert (socket) – DIN
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF,
7R: Union ends with DIN insert (Rp threaded socket)
Metering tube material
Filter
21: PA, transparent
22: PSU
Concentration
Filter
OHNE: None
30%: Medium see feature "Medium"
50%: Medium see feature "Medium"
O-ring material
Filter
4: FKM
14: EPDM
Union material
Filter
1: Insert PVC-U, union nut PP grey
5: Insert PP, union nut PP beige
6: Malleable iron
7: Stainless steel
20: Insert PVDF, union nut PVDF
Metering tube size
Filter
46: Conus 46
47: Conus 47
48: Conus 48
49: Conus 49
52: Conus 52
53: Conus 53
54: Conus 54
55: Conus 55
61: Conus 61
62: Conus 62
63: Conus 63
67: Conus 67
68: Conus 68
69: Conus 69
71: Conus 71
72: Conus 72
73: Conus 73
75: Conus 75
77: Conus 77
Measuring range
Filter
OHNE: None
10: Maximum measuring range of flowmeter
20: Maximum measuring range of flowmeter
23: Maximum measuring range of flowmeter
50: Maximum measuring range of flowmeter
57,5: Maximum measuring range of flowmeter
115: Maximum measuring range of flowmeter
125: Maximum measuring range of flowmeter
130: Maximum measuring range of flowmeter
135: Maximum measuring range of flowmeter
160: Maximum measuring range of flowmeter
200: Maximum measuring range of flowmeter
210: Maximum measuring range of flowmeter
250: Maximum measuring range of flowmeter
260: Maximum measuring range of flowmeter
340: Maximum measuring range of flowmeter
350: Maximum measuring range of flowmeter
380: Maximum measuring range of flowmeter
390: Maximum measuring range of flowmeter
400: Maximum measuring range of flowmeter
425: Maximum measuring range of flowmeter
500: Maximum measuring range of flowmeter
550: Maximum measuring range of flowmeter
600: Maximum measuring range of flowmeter
640: Maximum measuring range of flowmeter
650: Maximum measuring range of flowmeter
800: Maximum measuring range of flowmeter
900: Maximum measuring range of flowmeter
950: Maximum measuring range of flowmeter
1000: Maximum measuring range of flowmeter
1100: Maximum measuring range of flowmeter
1250: Maximum measuring range of flowmeter
1450: Maximum measuring range of flowmeter
1500: Maximum measuring range of flowmeter
1600: Maximum measuring range of flowmeter
1700: Maximum measuring range of flowmeter
2100: Maximum measuring range of flowmeter
2200: Maximum measuring range of flowmeter
2300: Maximum measuring range of flowmeter
2500: Maximum measuring range of flowmeter
2800: Maximum measuring range of flowmeter
3200: Maximum measuring range of flowmeter
3300: Maximum measuring range of flowmeter
3600: Maximum measuring range of flowmeter
4000: Maximum measuring range of flowmeter
4250: Maximum measuring range of flowmeter
5000: Maximum measuring range of flowmeter
6000: Maximum measuring range of flowmeter
6400: Maximum measuring range of flowmeter
6750: Maximum measuring range of flowmeter
8000: Maximum measuring range of flowmeter
9000: Maximum measuring range of flowmeter
9750: Maximum measuring range of flowmeter
11500: Maximum measuring range of flowmeter
13000: Maximum measuring range of flowmeter
100%: Maximum measuring range of flowmeter
Execution type
Filter
OHNE: None
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability