SUB D20DHBB8K8 20HB

Single-use body

Item number: 88416254
Description
Type SUB Single-use body
Diaphragm size D Diaphragm size D
Connection size 1 20 DN 20 - 3/4
Body configuration D 2/2-way body
Connection type HB Hose barb
Body material B8 PP-R, natural
Diaphragm material K8 TPE
Connection size 2 20 DN 20 - 3/4
Connection type, spigot 2 HB Hose barb

The GEMÜ SUB valve body of the GEMÜ SUMONDO single-use valve has an internally welded diaphragm. The single-use valve body is fastened via a clamp to the GEMÜ SUPM pneumatic actuator made from stainless steel or to the GEMÜ SUHK plastic manual operator. The valve body and the actuator are locked with a defined opening and closing procedure. After a single use, the valve body and its diaphragm are removed from the actuator and disposed of. The actuator remains in the system and can be used multiple times.

  • Impact resistant, corrosion resistant
  • Mechanically stable and gamma-sterilizable body material
  • Certificate of Conformity for purity, safety and physical and chemical tests
  • Validation Guide on request
  • The valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
  • Manufactured in ISO class 8 cleanroom