DR0060U F05/07 S17F

Actuator, pneumatic, DA

Item number: 88349812
Description
Type DR Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version 0060U 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange F05 F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Coupling and wrench size S17 Star, WAF = 17 mm
Material F Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environment, chemistry, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft stainless steel, screws A4
Control pressure range 2,5-8,0 2,5-8,0 bar
GEMUE type DU06 DR0060U
GEMUE actuator spring set A 0, Springs on each side (DR/DL/D3/D4)
GEMUE connection C F05/F07 S17
GEMUE actuator execution 3 Version EC (DR/DL/D3/D4/SC/SO/S3/S4)

GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories