653 20D 1371302XB

Diaphragm valve, manual

Item number: 88556071
Description
Type 653 Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Diaphragm material 13 EPDM
Control function 0 manually operated
Actuator version 2XB With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
Diaphragm size 25 Diaphragm size 25

The GEMÜ 653 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve features a handwheel in high temperature and chemically resistant plastic. An integral optical position indicator is standard.

  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback