687 40T88435M1H/N 5059 SF1

Diaphragm valve, pneumatic

Item number: 88903391
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 40 DN 40
Body configuration T T body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 43 1.4435 (BN2), block material, Δ Fe < 0.5%
Diaphragm material 5M PTFE/EPDM two-piece
Control function 1 Normally closed (NC)
Actuator version H/N Operator size H/N
DN -2 50 DN 50
Connection type spigot 2 59 Spigots ASME BPE
Execution type SF1 Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
Diaphragm size 40 Diaphragm size 40

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories