1230000ZA101031110110 0101

Electr.position indicator

Item number: 88236436
Description
Type 1230 Electrical position indicator
Fieldbus 000 Without
Accessory Z Accessory
Device version A10 Open / Closed, LED, PNP
Switch 103 Microswitch Schmersal, M 610-11-21-1E
Electrical connection 1110 M12 plug, 4-pin
Connection diagram 110 M12 4-pin plug, PNP
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag

The GEMÜ 1230 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected and fed back electronically via microswitches through play-free and non-positive mounting. The GEMÜ 1230 has been specially designed for valves with a stroke of 2 to 20 mm.

  • Position feedback via microswitch, option with LED indication of end position
  • Adjustable switch point tolerances via threaded spindle
  • Can be fitted to GEMÜ valves or third-party actuators
  • UL approval available