1435000Z10002

ePos Position controller SA

Item number: 88096051
Description
Type 1435 Electro-pneumatic positioner ePos
Fieldbus 000 Without
Accessory Z Accessory
Action 1 Single acting
Explosion-proof class 0 Without explosion-proof rating
Option 0 Without
Flow rate 02 Electro-pneumatic, 90 l/min (Booster) (only for action code 1)

The GEMÜ 1435 ePos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting or double acting linear or quarter turn actuators, and detects the position of the valve using an external travel sensor. It has a robust aluminium housing with protected operating keys and an LCD display which allows the product to be individually adapted to the control task. The travel times can be set using integrated throttles. Connection and mounting to NAMUR is also possible. Therefore, the GEMÜ 1435 ePos is an optimal solution for control tasks with high requirements, especially in applications with harsh environmental conditions.

  • Simple handling and commissioning
  • Simple electrical connection by detachable terminals
  • Automatically optimizes the valve control during initialization
  • No air consumption when idle
  • Robust coated aluminium housing