Type
Filter
498: Butterfly valve, motorized Edessa
DN
Filter
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
350: DN 350
Body configuration
Filter
L: Flange-mounted version (Lug), length FTF EN 558 series 20
W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure
Filter
2: 10 bar
Connection type
Filter
2: PN 10 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
G: JIS 10 K, face-to-face dimension FTF EN 558, series 20
Body material
Filter
3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
4: 316L
8: S355J2+N (temperature down to -20 °C)
Disc/shaft material
Filter
F: 1.4462, DUPLEX, steel, polished, Ra 0.8 µm (DN40-DN200)
G: CF3M / AISI 316L / 1.4404, electropolished, Ra ≤ 0.4 µm
H: 2.4602
J: 316L / 1.4404, polished, Ra ≤ 0.8 µm
P: Stainless steel, PFA encapsulated, FDA approval
S: 1.4469, DUPLEX, steel, for DN 40 - DN 200 (disc/shaft), 1.4404 / 316L, stainless steel, for DN 250 - DN 1200 (disc), 1.4462, DUPLEX, steel, for DN 250 - DN 1200 (shaft)
T: 37035
Shut-off seal material
Filter
5D: TFM/FKM (steam)
5E: TFM/EPDM
5F: TFM/FKM
5S: TFM/silicone (FDA certification)
PE: PTFE/EPDM
PF: PTFE/FKM
PS: PTFE/silicone (FDA certification)
Voltage/Frequency
Filter
B1: 12VDC
C1: 24VDC
R5: 15-30V 50/60Hz 12-48VDC
T4: 100-240V 50/60Hz
T5: 100-240VAC 50/60Hz 100/350VDC
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Control module
Filter
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
AIP: OPEN/CLOSE control, positioner AUMATIC (AC 01.2), EtherNet/IP fieldbus interface, basic AUMA NORM (S2 15 minutes, class A/B actuator), TPC AC000-1A1-A5E0, TPA xxR100-0I1-000
AP1: OPEN/CLOSE control, 2 additional potential-free limit switches, potentiometer output 5 kOhm, Failsafe battery pack (NC), preferred direction adjustable
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E12: Positioner DPS, external set value 0-10V, BSR battery pack (NO)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E22: Positioner DPS, external set value 4-20mA, BSR battery pack (NO)
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
EDP: Control module, positioner AUMATIC (AC 01.2), Profibus DP fieldbus interface, basic AUMA NORM SQR/SAR (S4 ED 25%, actuator class C), only at 400V 50Hz and 230V 50/60Hz, TPC AA000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPA0B1AxA100000 ProfiBus, without AC01.2
EMB: Control module, remote and local control, AUMATIC (AC 01.2), Fieldbus interface Modbus RTU, basic AUMA NORM SQR/SAR (S4 ED 25% actuator class C), only at 400V 50Hz and 230V 50Hz/60Hz, TPC AC000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPC0B1AxA100000 ModBus RTU, without AC01.2
EPN: Control actuator, remote and on-site control, AUMATIC (AC 01.2), fieldbus interface ProfiNet, basic AUMA NORM SQR (S4 25% duty, actuator class C), only for 400V 50Hz and 230V 50Hz/60Hz, TPC AN000N1A2-A000, TPA xxR100-0I1-000
Actuator version
Filter
J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
J4C30: Actuator, motorized, operating time 58 s, torque 300 Nm, J+J, type J4, heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
J4C85: Actuator, motorized, operating time 29 s, torque 85 Nm, J+J, type J4, heating, IP67
PF08A: Actuator, motorized, operating time 4s, torque 80Nm, AUMA Profox PF-Q
PF08D: Actuator, motorized, operating time 8s, torque 80Nm, AUMA Profox PF-Q
PF08H: Actuator, motorized, operating time 16s, torque 80Nm, AUMA Profox PF-Q
PF15D: Actuator, motorized, operating time 8s, torque 150Nm, AUMA Profox PF-Q
PF15H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA Profox PF-Q
PF15L: Actuator, motorized, operating time 32s, torque 150Nm, AUMA Profox PF-Q
PF30I: Actuator, motorized, operating time 22s, torque 300Nm, AUMA Profox PF-Q
PF30N: Actuator, motorized, operating time 45s, torque 300Nm, AUMA Profox PF-Q
PF30P: Actuator, motorized, operating time 63s, torque 300Nm, AUMA Profox PF-Q
RP100: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP32: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP64: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
VR25: Actuator, motorized, operating time 7s, torque 25Nm, BAR/VALPES, V-series 24V AC/DC
VR45: Actuator, motorized, operating time 15s, torque 45Nm, BAR/VALPES, V-series
VR75: Actuator, motorized, operating time 20s, torque 75Nm, BAR/VALPES, V-series
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1299: Butterfly valve with leak detection hole
1507: Ra ≤ 0.6 µm mechanically polished material, surface finish data refers to media wetted surfaces
1913: Butterfly valve body painted with 2K-epoxy paint RAL7035 (light grey), layer thickness 240-280 µm, AA4003 Instructions Coating EN12944-5-C5M V6
1955: Butterfly valve body painted with 2K-epoxy paint RAL5011 (steel blue), layer thickness 120 µm
5143: Mounting parts in VA4, Attention! Danger of galling! Customer must provide for this!
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability