Type
Filter
560: Angle seat check valve
DN
Filter
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
13: Flanges EN 1092, PN 25, form B
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
47: Flanges ANSI Class 150 RF
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigots ANSI/ASME B36.19M Schedule 10s
80: Clamp ASME BPE, face-to-face dimension FTF ASME BPE
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
C2: 1.4435, investment casting
Seat
Filter
5: PTFE
14: EPDM
30: PFA
5G: PTFE, glass fibre reinforced
5P: PTFE USP Class VI
Actuator version
Filter
0: Actuator size 0
1: Operator size 1
1K: Operator size 1K
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
1502: Ra ≤ 0.8 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
1903: Internal <= Ra 0.6 µm mechanically polished, external surface electrolytically gloss polished
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability